How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| V: | 4.26 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 3.188 |
| LQ: | 7.85 in | AJ: | 5.88 |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | BF: | 0.41 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Model Code: | 52YF |
| Assembly: | YF-1 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 51 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

