How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| T: | 3.188 | AK: | 4.5 |
| H: | 0.53 in | D: | 4.88 |
| AJ: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 10.5 |
| BD: | 5.88 | AA: | 15.19 |
| LQ: | 7.85 in | V: | 4.26 in |
| G: | 3.63 | I: | 7.5 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.07 | Center Distance (in): | 5.25 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Bore Code: | 51 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

