How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LQ: | 7.85 in |
| T: | 3.188 | AK: | 4.5 |
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | BE: | 0.38 in |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | LL: | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 51 | Output RPM: | 17.5 |
| Model Code: | 52YF | Gear Type: | Worm |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

