How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 5.88 |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | LL: | 5.25 in |
| G: | 3.63 | P: | 4.62 in |
| AK: | 4.5 | AA: | 15.19 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| T: | 3.188 | AE2: | 0.97 |
| BF: | 0.41 | AB: | 6.76 |
| LQ: | 7.85 in | BD: | 5.88 |
| I: | 7.5 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Bore Code: | 51 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

