How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
| AK: | 4.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| G: | 3.63 | T: | 3.188 |
| BF: | 0.41 | BD: | 5.88 |
| AJ: | 5.88 | AF: | 0.38 |
| AA: | 15.19 | LQ: | 7.85 in |
Technical Specifications
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 70 |
| Model Code: | 52YF | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

