How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | AK: | 4.5 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | T: | 3.188 |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
| BD: | 5.88 | LQ: | 7.85 in |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 7.5 in | AA: | 15.19 |
| BE: | 0.38 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 51 | Ratio Range: | 25:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output RPM: | 70 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

