How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 5.25 in |
| P: | 4.62 in | AA: | 15.19 |
| AJ: | 5.88 | AG: | 10.5 |
| D: | 4.88 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| T: | 3.188 | AK: | 4.5 |
| BD: | 5.88 | AB: | 6.76 |
| G: | 3.63 | I: | 7.5 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.875 | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

