How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | P: | 4.62 in |
| T: | 3.188 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 5.25 in |
| AG: | 10.5 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
| G: | 3.63 | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
| I: | 7.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| V: | 4.26 in | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

