How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 7.5 in |
| AE2: | 0.97 | T: | 3.188 |
| V: | 4.26 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | H: | 0.53 in |
| LQ: | 7.85 in | AG: | 10.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.38 | BF: | 0.41 |
| AA: | 15.19 | AB: | 6.76 |
Technical Specifications
| Output RPM: | 43.8 | Model Code: | 52YF |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.29 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Bore Code: | 51 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.188 in |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

