How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| T: | 3.188 | G: | 3.63 |
| AE2: | 0.97 | BD: | 5.88 |
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | BF: | 0.41 |
| LQ: | 7.85 in | AA: | 15.19 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 4.62 in | AB: | 6.76 |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Assembly: | YF-1 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 52YF |
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

