How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| AB: | 6.76 | AK: | 4.5 |
| AA: | 15.19 | P: | 4.62 in |
| AJ: | 5.88 | AG: | 10.5 |
| T: | 3.188 | H: | 0.53 in |
| LL: | 5.25 in | D: | 4.88 |
| AE2: | 0.97 | BF: | 0.41 |
| BD: | 5.88 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

