How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| V: | 4.26 in | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 7.5 in | BD: | 5.88 |
| AG: | 10.5 | H: | 0.53 in |
| T: | 3.188 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| AJ: | 5.88 | LL: | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Model Code: | 52YF | Series Code: | OE |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Bore Code: | 51 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Output RPM: | 341 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

