How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| AJ: | 5.88 | AE2: | 0.97 |
| LQ: | 7.85 in | AF: | 0.38 |
| BF: | 0.41 | D: | 4.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BE: | 0.38 in | V: | 4.26 in |
| T: | 3.188 | P: | 4.62 in |
| AK: | 4.5 | BD: | 5.88 |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.188 in | Ratio: | 50:1 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

