How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| D: | 4.88 | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 3.188 | AB: | 6.76 |
| AE2: | 0.97 | AG: | 10.5 |
| G: | 3.63 | AK: | 4.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Product Type: | Right Angle | Series Code: | OE |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

