How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | D: | 4.88 |
| BD: | 5.88 | AE2: | 0.97 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AB: | 6.76 |
| LL: | 5.25 in | T: | 3.188 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| P: | 4.62 in | BF: | 0.41 |
| AJ: | 5.88 | AF: | 0.38 |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 51 | Series Code: | OE |
| Output Diameter (in): | 3.188 in | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

