How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | LQ: | 7.85 in |
| AJ: | 5.88 | AF: | 0.38 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | LL: | 5.25 in |
| T: | 3.188 | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| AB: | 6.76 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Bore Code: | 51 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

