How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AA: | 15.19 |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 3.188 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | AE2: | 0.97 |
| D: | 4.88 | BE: | 0.38 in |
| LQ: | 7.85 in | AG: | 10.5 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 2.91 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Bore Code: | 51 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

