How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| V: | 4.26 in | T: | 3.188 |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 7.85 in | AG: | 10.5 |
| AA: | 15.19 | D: | 4.88 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.97 | G: | 3.63 |
| AK: | 4.5 | LL: | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 51 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Diameter (in): | 3.188 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series Code: | OE | Model Code: | 52YF |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/4 X 4.00 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

