How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| G: | 3.63 | LL: | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| AA: | 15.19 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| AF: | 0.38 | AG: | 10.5 |
| T: | 3.188 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 19.4 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Output Key: | 3/4 X 4.00 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Bore Code: | 51 | Assembly: | YF-1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

