How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| AG: | 10.5 | T: | 3.188 |
| BD: | 9 | AF: | 0.38 |
| AE2: | 0.97 | AJ: | 7.25 |
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | I: | 7.5 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| BE1: | 0.5 in | AK: | 8.5 |
| P: | 4.62 in | LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Model Code: | 52YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 19.4 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

