How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| BD: | 9 | AB: | 6.76 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | LQ1: | 8.61 in |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | BF: | 0.53 |
| LL: | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 7.25 | T: | 3.188 |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Ratio: | 100:1 |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

