How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 4.88 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.63 |
| AA: | 15.19 | AG: | 10.5 |
| AF: | 0.38 | AE2: | 0.97 |
| AB: | 6.76 | BE1: | 0.5 in |
| V: | 4.26 in | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LL: | 5.25 in | I: | 7.5 in |
| T: | 3.188 | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.188 in | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Bore Code: | 51 |
| Input HP @ 1750 RPM: | 2.07 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

