How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.53 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | V: | 4.26 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| AB: | 6.76 | T: | 3.188 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | AK: | 8.5 |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.07 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Output RPM: | 17.5 |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

