How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
| AG: | 10.5 | T: | 3.188 |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| BE1: | 0.5 in | AB: | 6.76 |
| G: | 3.63 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3.188 in | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 15:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 14.3 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

