How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | AB: | 6.76 |
| I: | 7.5 in | AJ: | 7.25 |
| AE2: | 0.97 | AF: | 0.38 |
| BD: | 9 | LQ1: | 8.61 in |
| T: | 3.188 | BF: | 0.53 |
| AK: | 8.5 | AG: | 10.5 |
| AA: | 15.19 | V: | 4.26 in |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

