How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | T: | 3.188 |
| G: | 3.63 | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
| V: | 4.26 in | AB: | 6.76 |
| P: | 4.62 in | BD: | 9 |
| AA: | 15.19 | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
| LL: | 5.25 in | D: | 4.88 |
| I: | 7.5 in | H: | 0.53 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Diameter (in): | 3.188 in | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.3 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 51 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

