How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AA: | 15.19 |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.88 |
| LL: | 5.25 in | AB: | 6.76 |
| T: | 3.188 | LQ1: | 8.61 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Output Diameter (in): | 3.188 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Assembly: | YF-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.3 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

