How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | I: | 7.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| BD: | 9 | AG: | 10.5 |
| AJ: | 7.25 | LL: | 5.25 in |
| BF: | 0.53 | AF: | 0.38 |
| T: | 3.188 | P: | 4.62 in |
| H: | 0.53 in | V: | 4.26 in |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Bore Code: | 51 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

