How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | BD: | 9 |
| T: | 3.188 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
| BE1: | 0.5 in | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
| LL: | 5.25 in | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Bore Code: | 51 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

