How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| BE1: | 0.5 in | AG: | 10.5 |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | AA: | 15.19 |
| T: | 3.188 | P: | 4.62 in |
| AJ: | 7.25 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

