How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AB: | 6.76 |
| AF: | 0.38 | BD: | 9 |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AA: | 15.19 |
| LL: | 5.25 in | AK: | 8.5 |
| T: | 3.188 | P: | 4.62 in |
| AG: | 10.5 | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.188 in |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Bore Code: | 51 |
| Model Code: | 52YF | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

