How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AA: | 15.19 |
| LL: | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | G: | 3.63 |
| I: | 7.5 in | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.97 |
| D: | 4.88 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.38 | T: | 3.188 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Diameter (in): | 3.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

