How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AG: | 10.5 |
| AE2: | 0.97 | AB: | 6.76 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| T: | 3.188 | AJ: | 7.25 |
| P: | 4.62 in | G: | 3.63 |
| V: | 4.26 in | LL: | 5.25 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
| AK: | 8.5 | BD: | 9 |
| D: | 4.88 | AF: | 0.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

