How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AA: | 15.19 |
| AG: | 10.5 | AK: | 8.5 |
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | BD: | 9 |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | T: | 3.188 |
| AJ: | 7.25 | AF: | 0.38 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
Technical Specifications
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Model Code: | 52YF |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Bore Code: | 51 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

