How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AB: | 6.76 | AJ: | 7.25 |
| T: | 3.188 | H: | 0.53 in |
| AK: | 8.5 | I: | 7.5 in |
| BD: | 9 | LQ1: | 8.61 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | G: | 3.63 |
| P: | 4.62 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

