How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| LL: | 5.25 in | V: | 4.26 in |
| BE1: | 0.5 in | AA: | 15.19 |
| LQ1: | 8.61 in | P: | 4.62 in |
| G: | 3.63 | AE2: | 0.97 |
| BF: | 0.53 | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
| BD: | 9 | AJ: | 7.25 |
| I: | 7.5 in | AK: | 8.5 |
| D: | 4.88 | T: | 3.188 |
Technical Specifications
| Ratio: | 60:1 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 51 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

