How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | T: | 3.188 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
| BD: | 9 | AF: | 0.38 |
| AK: | 8.5 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | I: | 7.5 in |
| LL: | 5.25 in | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 3.188 in | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

