How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.88 |
| V: | 4.26 in | AE2: | 0.97 |
| AG: | 10.5 | P: | 4.62 in |
| AA: | 15.19 | BE1: | 0.5 in |
| G: | 3.63 | T: | 3.188 |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 5.25 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| AB: | 6.76 | AF: | 0.38 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 233 |
| Center Distance (in): | 5.25 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

