How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| AA: | 15.19 | AB: | 6.76 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | T: | 3.188 |
| AF: | 0.38 | V: | 4.26 in |
| AJ: | 7.25 | P: | 4.62 in |
| G: | 3.63 | BE1: | 0.5 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AK: | 8.5 | BF: | 0.53 |
| H: | 0.53 in | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 51 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

