How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.63 |
| AE2: | 0.97 | P: | 4.62 in |
| AJ: | 7.25 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AB: | 6.76 | AA: | 15.19 |
| V: | 4.26 in | LL: | 5.25 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| T: | 3.188 | AG: | 10.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Model Code: | 52YF |
| Gear Type: | Worm | Bore Code: | 51 |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

