How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AK: | 8.5 | T: | 3.188 |
| AE2: | 0.97 | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| P: | 4.62 in | BF: | 0.53 |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | G: | 3.63 |
| H: | 0.53 in | BD: | 9 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 3.188 in |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

