How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| V: | 4.26 in | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.63 |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.97 |
| AB: | 6.76 | T: | 3.188 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 51 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

