How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | V: | 4.26 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| G: | 3.63 | AB: | 6.76 |
| LQ1: | 8.61 in | T: | 3.188 |
| AF: | 0.38 | AA: | 15.19 |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Series Code: | OE |
| Bore Code: | 51 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.188 in |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

