How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | T: | 3.188 |
| G: | 3.63 | V: | 4.26 in |
| BF: | 0.53 | D: | 4.88 |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | BD: | 9 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 3.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 10:1 |
| Bore Code: | 51 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

