How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 3.188 | H: | 0.53 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| BD: | 9 | BF: | 0.53 |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 4.26 in | D: | 4.88 |
| LL: | 5.25 in | I: | 7.5 in |
| AK: | 8.5 | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
Technical Specifications
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 19.4 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Output Diameter (in): | 3.188 in | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

