How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | V: | 4.26 in |
| D: | 4.88 | I: | 7.5 in |
| AK: | 8.5 | P: | 4.62 in |
| G: | 3.63 | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| T: | 3.188 | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-1 | Series Code: | OE |
| Ratio: | 100:1 | Output Diameter (in): | 3.188 in |
| Input HP @ 1750 RPM: | 2.07 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

