How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AE2: | 0.97 | AJ: | 7.25 |
| LL: | 5.25 in | D: | 4.88 |
| AF: | 0.38 | V: | 4.26 in |
| T: | 3.188 | BF: | 0.53 |
| AK: | 8.5 | AB: | 6.76 |
| LQ1: | 8.61 in | AG: | 10.5 |
| P: | 4.62 in | AA: | 15.19 |
| BD: | 9 | I: | 7.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

