How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | I: | 7.5 in |
| T: | 3.188 | BF: | 0.53 |
| LQ1: | 8.61 in | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| AA: | 15.19 | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.63 |
Technical Specifications
| Output Diameter (in): | 3.188 in | Model Code: | 52YF |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio: | 100:1 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

