How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | V: | 4.26 in |
| D: | 4.88 | AG: | 10.5 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| BF: | 0.53 | H: | 0.53 in |
| AJ: | 7.25 | AB: | 6.76 |
| T: | 3.188 | BD: | 9 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 14.3 |
| Output Diameter (in): | 3.188 in | Gear Type: | Worm |
| Bore Code: | 51 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Model Code: | 52YF | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

