How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| AF: | 0.38 | LQ1: | 8.61 in |
| H: | 0.53 in | AA: | 15.19 |
| AJ: | 7.25 | AE2: | 0.97 |
| G: | 3.63 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.188 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 117 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

